(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (1000 pc(s). included)
Loading...
Type | Screw for fastening stud | Length | 13 |
---|---|---|---|
Material | [Steel] Iron | Surface Treatment | [UniChrome Plating] Bright Chromate Plating |
Mounting Hole Shape | [Cross Recessed] Phillips | Nominal of Thread (D) | 7.8 |
Detailed Shape | Complete thread | Size(mm) | 7.8×13 |
Compatible Drill Diameter(mm) | 4.2 | Thread Diameter(mm) | 4.2 |
Japanese Only
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Type | Screw for fastening stud | Length | 13 |
---|---|---|---|
Material | [Steel] Iron | Surface Treatment | [UniChrome Plating] Bright Chromate Plating |
Mounting Hole Shape | [Cross Recessed] Phillips | Nominal of Thread (D) | 7.8 |
Detailed Shape | Complete thread | Size(mm) | 7.8×13 |
Compatible Drill Diameter(mm) | 4.2 | Thread Diameter(mm) | 4.2 |
Pkg. (1000 pc(s). included)
Loading...
Type | Screw for fastening stud | Length | 13 |
---|---|---|---|
Material | [Steel] Iron | Surface Treatment | [UniChrome Plating] Bright Chromate Plating |
Mounting Hole Shape | [Cross Recessed] Phillips | Nominal of Thread (D) | 7.8 |
Detailed Shape | Complete thread | Size(mm) | 7.8×13 |
Compatible Drill Diameter(mm) | 4.2 | Thread Diameter(mm) | 4.2 |
[Features]·Joining of runner and stud. Material: "Steel" steel, surface treatment: [Bright Chromate Plating] bright chromate plating Mounting hole shape: [Cross-Recessed] cross-recessed Compatible drill diameter (mm): 4.2 Thread diameter (mm): 4.2
Pkg. (1000 pc(s). included)
Loading...
Type | Screw for fastening stud | Length | 13 |
---|---|---|---|
Material | [Steel] Iron | Surface Treatment | [UniChrome Plating] Bright Chromate Plating |
Mounting Hole Shape | [Cross Recessed] Phillips | Nominal of Thread (D) | 7.8 |
Detailed Shape | Complete thread | Size(mm) | 7.8×13 |
Compatible Drill Diameter(mm) | 4.2 | Thread Diameter(mm) | 4.2 |
Japanese Only
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Type | Screw for fastening stud | Length | 13 |
---|---|---|---|
Material | [Steel] Iron | Surface Treatment | [UniChrome Plating] Bright Chromate Plating |
Mounting Hole Shape | [Cross Recessed] Phillips | Nominal of Thread (D) | 7.8 |
Detailed Shape | Complete thread | Size(mm) | 7.8×13 |
Compatible Drill Diameter(mm) | 4.2 | Thread Diameter(mm) | 4.2 |
Type | Screw for fastening stud | Length | 13 | Material | Iron |
---|---|---|---|---|---|
Surface Treatment | Bright Chromate Plating | Mounting Hole Shape | Phillips | Nominal of Thread (D) | 7.8 |
Detailed Shape | Complete thread | Size(mm) | 7.8×13 | Compatible Drill Diameter(mm) | 4.2 |
Thread Diameter(mm) | 4.2 |
Please check the type/dimensions/specifications of the part 88000816 in the Wafer TH Screws/Drill Screws Bright Chromate series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy