(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Polycarbonate Connection Fan Screw【270 Pieces Per Package】

Polycarbonate Connection Fan Screw

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Polycarbonate Connection Fan Screw
  • Polycarbonate Connection Fan Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,065₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Integrates with corrugated sheets through the use of polycarbonate turtle washers. Chromate power screw nails provide improved pull and hold.

 
Part Number
19421
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,065.16

1 Pack(s)

270 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Nails Length 38 Nail Head Diameter(mm) 14
Color Clear Standard dimensions(mm) 14×38