(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Nails (Rose Nails)【10 Pieces Per Package】

Steel Nails (Rose Nails)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,214₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· This product is certified by and conforms to Japan Industrial standards (JIS).
[Applications]
· Nails used in standard construction packing (N nails).
[Note]
· Sold by weight. For more details, please see our catalog.

 
Part Number
N25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 6,214.29

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Nails Material Iron Sales Unit Box/package
Nail Head Diameter(mm) 4 Nail line diameter(mm) 1.7 Nail Length(mm) 25
Nail tip Corner destination