• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless steel best cut anchor【15-200 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
N1250
N1660
N2080
N630
N835
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread Full Length
(mm)
Thread Length
(mm)
Drill Diameter
(mm)

50 Pieces Per Package

8 Day(s) or more M12502018.0

30 Pieces Per Package

8 Day(s) or more M16602522.0

15 Pieces Per Package

12 Day(s) or more M20803026.5

200 Pieces Per Package

8 Day(s) or more M6301011.0

150 Pieces Per Package

8 Day(s) or more M8351512.5

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)