Double anchor【25-100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
STN-1660
TN-1040
TN-2530
TN-3030B
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread Full Length
(mm)

25 Pieces Per Package

8 Day(s) or more M1660

50 Pieces Per Package

7 Day(s) or more M1040

100 Pieces Per Package

7 Day(s) or more 5/1630

50 Pieces Per Package

7 Day(s) or more 3/830

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)