Chemical anchor PG type

Chemical anchor PG type

Uses denatured vinyl ester resin that does not make use of substances regulated by revisions (effective November 1, 2014) to the Industrial Safety and Health Act of Japan by the Ministry of Health, Labor and Welfare of Japan or the 13 volatile organic compounds (VOC) that can cause sick house syndrome. Produces no offensive styrene odor whatsoever during assembly.
Can be easily assembled just by striking with a hammer.
Assembly with curved reinforcing bar (L-type, J-type, U-type) and the like as possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●An adhesive anchor that does not use the VOC 13 items that cause the sick house syndrome prescribed by the Ministry of Health, Labor and Welfare as raw materials, that is healthy and environmentally friendly.

Usage

●Joint bar for refurbishment. 
●Support bracket mounting.
●Tarap mounting. 
●Bending rebar construction. 
●Equipment fixation.

Specification

●Driving Method

Materials

●Base Resin: Non-Styrene Type Modified Vinyl Ester Resin

Warning

●The maximum tensile strength is the value at the concrete strength Fc21N/mm2.
Part Number
PG-10N
PG-13N
Part NumberVolume DiscountDays to ShipCapacity
(cm3)
Capsule diameter
(mm)
Capsule length
(mm)
7 Day(s) or more 610.578
7 Day(s) or more 111398

Loading...

  1. 1

Basic Information

Type Bonded anchor

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)