(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear Way E LWE Series

Linear Way E LWE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aiming for compactness on all sides. A universal type linear motion guiding device that has high versatility.

[Features]
· A universal series that is compact and has high versatility
· Wide variation that responds to needs
· A stainless steel line up with excellent corrosion resistance
· A low noise linear way E that achieves smooth and quiet work

Part Number
LWE15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[58-1600/1][0.5,​1]
LWE15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[58-1600/1][0.5,​1]S1
LWE20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[68-2200/1][0.5,​1]
LWE20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[68-2200/1][0.5,​1]S1
LWE25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2980/1][0.5,​1]
LWE25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2980/1][0.5,​1]S1
LWE30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[98-3000/1][0.5,​1]
LWE30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[98-3000/1][0.5,​1]S1
LWEC15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[42-1600/1][0.5,​1]
LWEC15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[42-1600/1][0.5,​1]S1
LWEC20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[48-2200/1][0.5,​1]
LWEC20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[48-2200/1][0.5,​1]S1
LWEC25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2980/1][0.5,​1]
LWEC25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2980/1][0.5,​1]S1
LWEC30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[69-3000/1][0.5,​1]
LWEC30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[69-3000/1][0.5,​1]S1
LWEG15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-1600/1][0.5,​1]
LWEG15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-1600/1][0.5,​1]S1
LWEG20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2200/1][0.5,​1]
LWEG20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2200/1][0.5,​1]S1
LWES15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[62-1600/1][0.5,​1]
LWES15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[62-1600/1][0.5,​1]S1
LWES20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[68-2200/1][0.5,​1]
LWES20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[68-2200/1][0.5,​1]S1
LWES25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2980/1][0.5,​1]
LWES25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2980/1][0.5,​1]S1
LWES30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[98-3000/1][0.5,​1]
LWES30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[98-3000/1][0.5,​1]S1
LWESC15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[42-1600/1][0.5,​1]
LWESC15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[42-1600/1][0.5,​1]S1
LWESC20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[48-2200/1][0.5,​1]
LWESC20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[48-2200/1][0.5,​1]S1
LWESC25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[60-2980/1][0.5,​1]
LWESC25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[60-2980/1][0.5,​1]S1
LWESC30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[69-3000/1][0.5,​1]
LWESC30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[69-3000/1][0.5,​1]S1
LWESG15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[71-1600/1][0.5,​1]
LWESG15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[71-1600/1][0.5,​1]S1
LWESG20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2200/1][0.5,​1]
LWESG20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2200/1][0.5,​1]S1
LWESG25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[103-2980/1][0.5,​1]
LWESG25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[103-2980/1][0.5,​1]S1
LWESG30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[130-3000/1][0.5,​1]
LWESG30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[130-3000/1][0.5,​1]S1
LWET15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[58-1600/1][0.5,​1]
LWET15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[58-1600/1][0.5,​1]S1
LWET20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[68-2200/1][0.5,​1]
LWET20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[68-2200/1][0.5,​1]S1
LWET25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2980/1][0.5,​1]
LWET25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[84-2980/1][0.5,​1]S1
LWET30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[98-3000/1][0.5,​1]
LWET30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[98-3000/1][0.5,​1]S1
LWETC15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[42-1600/1][0.5,​1]
LWETC15C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[42-1600/1][0.5,​1]S1
LWETC20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[68-2200/1][0.5,​1]
LWETC20C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[68-2200/1][0.5,​1]S1
LWETC25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[60-2980/1][0.5,​1]
LWETC25C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[60-2980/1][0.5,​1]S1
LWETC30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[69-3000/1][0.5,​1]
LWETC30C[1,​2,​3,​4,​5,​6,​7,​8,​9]R[69-3000/1][0.5,​1]S1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Length L
(mm)
No. of Blocks Specifications

-

1 Piece(s) 10 Day(s) or more -58 ~ 16001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -58 ~ 16001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -68 ~ 22001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -68 ~ 22001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -84 ~ 29801 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -84 ~ 29801 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -98 ~ 30001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -98 ~ 30001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -42 ~ 16001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -42 ~ 16001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -48 ~ 22001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -48 ~ 22001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -84 ~ 29801 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -84 ~ 29801 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -69 ~ 30001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -69 ~ 30001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -84 ~ 16001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -84 ~ 16001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -84 ~ 22001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -84 ~ 22001 ~ 9Free Combination S1

-

1 Piece(s) 9 Day(s) or more 1062 ~ 16001 ~ 9Not Compatible

-

1 Piece(s) 9 Day(s) or more 1062 ~ 16001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -68 ~ 22001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -68 ~ 22001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -84 ~ 29801 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -84 ~ 29801 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -98 ~ 30001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -98 ~ 30001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -42 ~ 16001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -42 ~ 16001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -48 ~ 22001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -48 ~ 22001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -60 ~ 29801 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -60 ~ 29801 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -69 ~ 30001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -69 ~ 30001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -71 ~ 16001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -71 ~ 16001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -84 ~ 22001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -84 ~ 22001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -103 ~ 29801 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -103 ~ 29801 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -130 ~ 30001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -130 ~ 30001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -58 ~ 16001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -58 ~ 16001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -68 ~ 22001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -68 ~ 22001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -84 ~ 29801 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -84 ~ 29801 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -98 ~ 30001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -98 ~ 30001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -42 ~ 16001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -42 ~ 16001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -68 ~ 22001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -68 ~ 22001 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -60 ~ 29801 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -60 ~ 29801 ~ 9Free Combination S1

-

1 Piece(s) 10 Day(s) or more -69 ~ 30001 ~ 9Not Compatible

-

1 Piece(s) 10 Day(s) or more -69 ~ 30001 ~ 9Free Combination S1

Loading...

Basic Information

Preload Standard Material Carbon Steel
X
whatsapp-qr whatsapp-icon