(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pickup Unit, Optional θ Axis (Part Number)

Pickup Unit, Optional θ Axis
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      39,875₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Θ drive part achieves nimble rotation work since it does not go up and down.

 
Part Number
PRG2808-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipControl Motor Built-in sensor External Sensors Chuck holder Stroke (Z) Motor mounting specification Motor Motor symbol Applicable model Maximum Load Capacity
(g)
Air circuit specification

₹ 39,875.45

1 Piece(s) 19 Day(s) or more NoNoNoNo8No--PIU2808100For air chuck

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PRG2808-C in the Pickup Unit, Optional θ Axis series.

Product variants

Part Number
PRG2808-C-BK08B
PRG2808-C-MSO23DB
PRG2808-C-MSO23DB-BK08B
PRG2808-C-MSO24SB
PRG2808-C-MSO24SB-BK08B
PRG2808-V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Motor Built-in sensor External Sensors Chuck holder Stroke (Z) Motor mounting specification Motor Motor symbol Applicable model Maximum Load Capacity
(g)
Air circuit specification

₹ 45,669.67

1 Piece(s) 19 Day(s) or more NoNoNoPresence8No--PIU280880For air chuck

₹ 67,191.05

1 Piece(s) 19 Day(s) or more 2-Phase SteppingPresence1No8Included separatelyMotor, includes origin sensorPKP223D15B2PIU2808100For air chuck

₹ 72,985.27

1 Piece(s) 19 Day(s) or more 2-Phase SteppingPresence1Presence8Included separatelyMotor, includes origin sensorPKP223D15B2PIU280880For air chuck

₹ 76,296.25

1 Piece(s) 19 Day(s) or more αSTEPPresence1No8Included separatelyMotor, includes origin sensorARM24SBKPIU2808100For air chuck

₹ 82,090.47

1 Piece(s) 19 Day(s) or more αSTEPPresence1Presence8Included separatelyMotor, includes origin sensorARM24SBKPIU280880For air chuck

₹ 39,875.45

1 Piece(s) 19 Day(s) or more NoNoNoNo8No--PIU2808100For adhesion