(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Θ drive part achieves nimble rotation work since it does not go up and down.
Part Number |
---|
PRG2812-C-MSO23DB-BK08B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Control Motor | Built-in sensor | External Sensors | Chuck holder | Stroke (Z) | Motor mounting specification | Motor | Motor symbol | Applicable model | Maximum Load Capacity (g) | Air circuit specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 74,640.76 | 1 Piece(s) | 19 Day(s) or more | 2-Phase Stepping | Presence | 1 | Presence | 12 | Included separately | Motor, includes origin sensor | PKP223D15B2 | PIU2812 | 80 | For air chuck |