(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Mini Mist Nozzle, Internal Mixing Type.

Mini Mist Nozzle, Internal Mixing Type.

Enables a wide range of water controls, from extremely small to extremely large volumes of water. Small and lightweight, which enables assembly even in narrow spaces.
Can spray over a wide area because it is a wide angle type. Micro particles allow for rapid drying.
Simple structure reduces clogging, makes disassembly and cleaning easy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSMMS-015115
KSMMS-027115
KSMMS-040115
Part NumberVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Min. Passage Dia.
(mm)
14 Day(s) or more 100.2~0.50.35
14 Day(s) or more 100.2~0.50.5
34 Day(s) or more 100.2~0.50.6

Loading...

  1. 1

Basic Information

Spray Pattern Flat Fluid two-fluid mixing Material SUS303
Type Two Fluid Features Mist Applicable Fluid Water

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)