(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The main body combines stable sliding with T-grooves on three faces for easy mounting, achieving the optimal cross-section shape with maximum strength. The slide mechanism uses materials with excellent abrasion resistance and self-lubrication, and is usable long-term for loads from top, bottom, left, and right.
Part Number |
---|
MAU5040SW-100 |
MAU5040SW-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Main Body Overall Length LB (mm) |
---|---|---|---|---|---|---|---|
₹ 37,952.49 | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | 355 | ||
₹ 39,745.95 | 1 Piece(s) | 7 Day(s) or more | 10 | 150 | 455 |
Loading...
Nominal (Height) | 58 | Lead(mm) | 3 | Table | Long 2 pc. |
---|---|---|---|---|---|
Motor Mounting Orientation | Straight | Main Body, Peripheral Components | Caster | Cover | Presence |
With or w/o Motors | No (Built-in by the customer) | Table Length L1(mm) | 55 | Grease | Standard |
Table Width W1(mm) | 49 | Amplifier Voltage | No | With or w/o Retainer | No |
Drive Method | Rolled Ball Screw | Table Material | Zinc Die-Casting (ZDC2) | Table Surface Treatment | Chrome Plating |
Lead Screw Shaft Dia.(φ) | 8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy