(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power controller VS-24 Series

Power controller VS-24 Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeControllerDimming MethodPulse Width Modulation (PWM)
Input VoltageDC24VRated OutputDC24V
Channel (CH)2Output Connector Number/CH2
Consumption Current(A)3.5A Max.Light Control VolumeKnob Type
PWM Frequency(Hz)250k/500kLight control(Tone)256/128
RoHS10 - -

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeControllerDimming MethodPulse Width Modulation (PWM)
Input VoltageDC24VRated OutputDC24V
Channel (CH)2Output Connector Number/CH2
Consumption Current(A)3.5A Max.Light Control VolumeKnob Type
PWM Frequency(Hz)250k/500kLight control(Tone)256/128
RoHS10 - -

Loading...

Configured Specifications

TypeControllerDimming MethodPulse Width Modulation (PWM)
Input VoltageDC24VRated OutputDC24V
Channel (CH)2Output Connector Number/CH2
Consumption Current(A)3.5A Max.Light Control VolumeKnob Type
PWM Frequency(Hz)250k/500kLight control(Tone)256/128
RoHS10 - -
Power controller VS-24 Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeControllerDimming MethodPulse Width Modulation (PWM)
Input VoltageDC24VRated OutputDC24V
Channel (CH)2Output Connector Number/CH2
Consumption Current(A)3.5A Max.Light Control VolumeKnob Type
PWM Frequency(Hz)250k/500kLight control(Tone)256/128
RoHS10 - -

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeControllerDimming MethodPulse Width Modulation (PWM)
Input VoltageDC24VRated OutputDC24V
Channel (CH)2Output Connector Number/CH2
Consumption Current(A)3.5A Max.Light Control VolumeKnob Type
PWM Frequency(Hz)250k/500kLight control(Tone)256/128
RoHS10 - -
Part Number
VS-24-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 27,942.78

1 Piece(s) 64 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Type Controller Dimming Method Pulse Width Modulation (PWM) Input Voltage DC24V
Rated Output DC24V Channel (CH) 2 Output Connector Number/CH 2
Consumption Current(A) 3.5A Max. Light Control Volume Knob Type PWM Frequency(Hz) 250k/500k
Light control(Tone) 256/128

Please check the type/dimensions/specifications of the part VS-24-2 in the Power controller VS-24 Series series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list