(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Vibration Rubber, Stepper Motor Mount

Anti-Vibration Rubber, Stepper Motor Mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      603₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Effective for reduction of vibration of stepping motors during operation (step vibration) and prevention of step outs. Size applicable for small size motors.

Anti-Vibration Rubber, Stepper Motor Mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      603₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
RF1401A5
RF1402A2
RF1402A5
RF1500A5
RF1503A2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMax. Load Capacity
(N)
Thickness
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Details Type I.D.
(mm)
Dimension A
(mm)
Motor Size

₹ 603.11

1 Piece(s) 5 Day(s) or more 84610060Normal type233142 Sq.

₹ 762.00

4 Piece(s) 8 Day(s) or more 6467647Pilot Type223142 Sq.

₹ 714.27

1 Piece(s) 5 Day(s) or more 110613060Pilot Type223142 Sq.

₹ 754.45

1 Piece(s) 5 Day(s) or more 1901012060Normal type4047.256 Sq.

₹ 754.45

1 Piece(s) 5 Day(s) or more 118614047Pilot Type38.147.256 Sq.
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMax. Load Capacity
(N)
Thickness
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Details Type I.D.
(mm)
Dimension A
(mm)
Motor Size

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Vibration Damping Proofing / Buffer Operating Characteristics Standard / Durability / Heat resistant / Cold Resistance / Oil Resistance
Connection Type Female Thread, Hole Antivibration Rubber Type Others Vibration Absorber Material Nitrile Rubber
Operating Temperature Range(°C) -35::110 Color Black
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list