Wedge-shaped linear lock LLTG

Wedge-shaped linear lock LLTG

Corrects the bend in the linear guide rail to increase the mounting accuracy.
Maintains the mounting accuracy for the linear guide rail.

Part Number

Configured Part Number is shown.

Part Number
LLTG4
LLTG5
Part NumberVolume DiscountDays to ShipAssembly height T
(mm)
Mounting Screw Size Width After Mounting L
(mm)
Width Before Mounting L0
(mm)
5 Day(s) or more 6M41615.6
5 Day(s) or more 8.5M52019.6

Loading...

  1. 1

Basic Information

Type Lock, Holder Material S45C Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)