(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Sign NS-302

Part Number

Configured Part Number is shown.

 
Part Number
NS-302-0
NS-302-1
NS-302-2
NS-302-3
NS-302-4
NS-302-5
NS-302-6
NS-302-7
Part NumberVolume DiscountDays to ShipApplication Content
12 Day(s) or more PlainPlain
12 Day(s) or more Powder Room, Dressing Room, TOILETPowder Room
12 Day(s) or more Powder Room, Dressing Room, TOILETTOILET
12 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Office
12 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)President's office
12 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Conference Room
12 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Storehouse
14 Day(s) or more Emergency exit, fire, fire extinguisher, non-smoking, safety, etcFire Extinguisher

Loading...

  1. 1

Basic Information

Form of Use Double-sided Tape Shape Horizontal Type Size (Shorter Side)(mm) 50
Size (Longer Side)(mm) 150 Adhesive, Tape Available Material Stainless Steel
Color・Finish Hair line finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)