(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Goal, LX Lock, Back Set 51 mm, GC Entry Lock, LX5

Goal, LX Lock, Back Set 51 mm, GC Entry Lock, LX5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,990₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Equipped with a dimple key for maximum security and operability.
[Features]
·Easy to operate, user-friendly, barrier-free design.
·12 billion possible key differences created by 18 high-precision pins and a unique crime prevention design that has never existed before.

 
Part Number
LX-5-GC-SG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,990.11

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Types Hallway Lock Finish SG Mounting Door Thickness 30mm~43mm
Cylinder lock With cylinder lock The Number of Pins 6 pcs. Number of keys 3 pcs.

Please check the type/dimensions/specifications of the part LX-5-GC-SG in the Goal, LX Lock, Back Set 51 mm, GC Entry Lock, LX5 series.

X
whatsapp-qr whatsapp-icon