(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Noble anchor (plastic anchors for hollow walls)【21-25 Pieces Per Package】

Noble anchor (plastic anchors for hollow walls)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      938₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Brand]Asahi Chemical Industry
[Material]
Resin
[Features]
·Millimeter screws, tapping screws, wood screws, all can be used
·It tightens the board and has excellent holding power without rattling!
·Speedy and easy construction
·NA-9 retention force
·40 kg/f for 3 mm thick gypsum board (Aichi Industrial Technology Center data)

Part Number
NA-3P
NA-16P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable base material thickness
(mm)

₹ 937.96

1 Pack(s)

25 Pieces Per Package

7 Day(s) or more 3~8

₹ 937.96

1 Pack(s)

21 Pieces Per Package

9 Day(s) or more 16~24

Loading...

  1. 1

Basic Information

Type Anchor Bolt Wooden Screw Diameter 4~4.5