(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Prevents wood splintering and wood breakage with a wide-angle 160° edge that cuts sharply into fibers.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length |
---|---|---|---|---|---|---|---|
₹ 5,123.64 | 1 Pack(s) | 900 Pieces Per Package | 11 Day(s) or more | 3.8 | 32 | ||
₹ 5,984.00 | 1 Pack(s) | 680 Pieces Per Package | 11 Day(s) or more | 3.8 | 38 | ||
₹ 6,240.00 | 1 Pack(s) | 650 Pieces Per Package | 11 Day(s) or more | 3.8 | 42 | ||
₹ 6,160.00 | 1 Pack(s) | 550 Pieces Per Package | 11 Day(s) or more | 3.8 | 45 | ||
₹ 6,000.00 | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) or more | 3.8 | 50 | ||
₹ 6,080.00 | 1 Pack(s) | 400 Pieces Per Package | 11 Day(s) or more | 3.8 | 57 | ||
₹ 6,240.00 | 1 Pack(s) | 300 Pieces Per Package | 11 Day(s) or more | 4.2 | 65 | ||
₹ 6,256.00 | 1 Pack(s) | 230 Pieces Per Package | 11 Day(s) or more | 4.2 | 75 | ||
₹ 6,240.00 | 1 Pack(s) | 200 Pieces Per Package | 11 Day(s) or more | 4.8 | 90 | ||
₹ 6,240.00 | 1 Pack(s) | 150 Pieces Per Package | 11 Day(s) or more | 5.3 | 100 | ||
₹ 6,240.00 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) or more | 5.3 | 125 |
Loading...
Type | Related Components | Material | SUS410 | Sales Unit | Box/package |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy