(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]Sheet metal packing screws made of stainless steel with lengths of 18 mm and 27 mm. [Applications]It can be used for fixing various sheet metal accessories and square waves.
Part Number |
---|
CSPBTTFPB-410-D4.3-18 |
CSPBTTFPB-410-D4.3-27 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|
₹ 7,600.00 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 18 | ||
₹ 8,400.00 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 27 |
Part Number |
---|
Loading...
Type | Related Components | Thread Nominal (M) | 4.3 | Material | SUS410 |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy