(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plaster Board Screw wood backing use (red box)【1,800-2,000 Pieces Per Package】

Plaster Board Screw wood backing use (red box)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,979₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Offering a lineup to suit both wood and lightweight metal foundation materials.
· Please choose the product that fits your wood or lightweight metal foundation needs.

 
Part Number
CSPCSTSBR-STTRS-D3.8-25
CSPCSTSBR-STTRS-D3.8-28
CSPCSTSBR-STTRS-D3.8-32
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

₹ 2,979.07

1 Pack(s)

2,000 Pieces Per Package

5 Day(s) or more 25

₹ 3,329.65

1 Pack(s)

1,900 Pieces Per Package

5 Day(s) or more 28

₹ 3,254.31

1 Pack(s)

1,800 Pieces Per Package

5 Day(s) or more 32

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 3.8 Material Steel
Surface Treatment Painting / Coating Surface Treatment (Details) R Silver (Ruspert Silver) Sales Unit Box/package