(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless SUS410 metal roof sheet screw【800-1,000 Pieces Per Package】

Stainless SUS410 metal roof sheet screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,135₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]With a length of 18 to 30 mm, it reduces burrs on steel plates and is suitable for metal roofs.

Part Number
CSPBTTNB-410-D4.2-18
CSPBTTNB-410-D4.2-25
CSPBTTNB-410-D4.2-30
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

₹ 11,200.00

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more 18

₹ 11,200.00

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more 25

₹ 10,135.00

1 Pack(s)

800 Pieces Per Package

11 Day(s) or more 30
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 4.2 Material SUS410
Sales Unit Box/package
X
whatsapp-qr whatsapp-icon
Close

Comparison list