(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Type] Coarse thread
[Screw nominal designation (M)] 5
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 16, 19, 25, 35, 45
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
CSPLCSDH-410-D5-16 |
CSPLCSDH-410-D5-19 |
CSPLCSDH-410-D5-25 |
CSPLCSDH-410-D5-35 |
CSPLCSDH-410-D5-45 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|
₹ 12,880.00 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) or more | 16 | ||
₹ 14,000.00 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) or more | 19 | ||
₹ 10,400.00 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 25 | ||
₹ 7,920.00 | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) or more | 35 | ||
₹ 6,236.80 | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) or more | 45 |
Part Number |
---|
Loading...
Type | Course Thread | Thread Nominal (M) | 5 | Material | SUS410 |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy