(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flexible Head Trivalent Bright Chromate Screw【500 Pieces Per Package】

Flexible Head Trivalent Bright Chromate Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,488₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Type] Coarse thread
[Screw nominal designation (M)] 4
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 25, 30, 35, 40

Part Number
CSPFS-ST3W-D4-25
CSPFS-ST3W-D4-30
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

₹ 2,487.65

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 25

₹ 3,200.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 30
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 4 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Trivalent White Sales Unit Box/package
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list