(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thin Washer Head Trivalent Bright Chromate Machine Screw【200-400 Pieces Per Package】

Thin Washer Head Trivalent Bright Chromate Machine Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,560₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Screw nominal designation (M)] 5
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 30, 35, 40, 45, 50, 60, 70, 75, 80, 100 screw
[type] Full-thread screw, partial thread screw

 
Part Number
CSPBTSH-ST3W-D5-30
CSPBTSH-ST3W-D5-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength Screw Type

₹ 3,520.00

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 30Full-Thread

₹ 2,560.00

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 50Half Thread

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 5 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Trivalent White Sales Unit Box/package