(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hexagon Head Passivate Stainless Steel SUS410 Screw【80-500 Pieces Per Package】

Hexagon Head Passivate Stainless Steel SUS410 Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,360₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Hex hole
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 5, 6
[Length] 16, 19, 25, 35, 40, 45

 
Part Number
HXNS-410-D5-16
HXNS-410-D5-19
HXNS-410-D5-25
HXNS-410-D5-35
HXNS-410-D5-45
HXNS-410-D5-50
HXNS-410-D6-19
HXNS-410-D6-25
HXNS-410-D6-35
HXNS-410-D6-40
HXNS-410-D6-45
HXNS-410-D6-50
HXNS-410-D6-60
HXNS-410-D6-70
HXNS-410-D6-80
HXNS-410-D6-90
HXNS-410-D6-105
HXNS-410-D6-115
HXNS-410-D6-135
HXNS-410-D6-150
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

₹ 8,400.00

1 Pack(s)

500 Pieces Per Package

11 Day(s) or more 516

₹ 9,200.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 519

₹ 8,960.00

1 Pack(s)

400 Pieces Per Package

11 Day(s) or more 525

₹ 8,640.00

1 Pack(s)

300 Pieces Per Package

11 Day(s) or more 535

₹ 7,040.00

1 Pack(s)

200 Pieces Per Package

11 Day(s) or more 545

₹ 7,680.00

1 Pack(s)

200 Pieces Per Package

11 Day(s) or more 550

₹ 8,880.00

1 Pack(s)

300 Pieces Per Package

11 Day(s) or more 619

₹ 7,976.00

1 Pack(s)

250 Pieces Per Package

5 Day(s) or more 625

₹ 7,520.00

1 Pack(s)

200 Pieces Per Package

11 Day(s) or more 635

₹ 6,240.00

1 Pack(s)

150 Pieces Per Package

11 Day(s) or more 640

₹ 6,720.00

1 Pack(s)

150 Pieces Per Package

11 Day(s) or more 645

₹ 7,200.00

1 Pack(s)

150 Pieces Per Package

11 Day(s) or more 650

₹ 5,360.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 660

₹ 6,240.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 670

₹ 7,200.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 680

₹ 8,640.00

1 Pack(s)

80 Pieces Per Package

11 Day(s) or more 690

₹ 18,600.00

1 Pack(s)

150 Pieces Per Package

11 Day(s) or more 6105

₹ 21,840.00

1 Pack(s)

150 Pieces Per Package

11 Day(s) or more 6115

₹ 27,480.00

1 Pack(s)

150 Pieces Per Package

11 Day(s) or more 6135

₹ 34,080.00

1 Pack(s)

150 Pieces Per Package

11 Day(s) or more 6150

Loading...

  1. 1

Basic Information

Type Course Thread Material SUS410 Mounting Hole Shape Hex Socket
Sales Unit Box/package