(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Countersunk Head Passivate Stainless Steel SUS410 Screw【400-1,500 Pieces Per Package】

Countersunk Head Passivate Stainless Steel SUS410 Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,200₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Screw nominal designation (M)] 3.5, 4
[Length] 13, 16, 19, 25, 30, 35
[Type] Coarse thread
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack

 
Part Number
CSPCSS-410-D3.5-13
CSPCSS-410-D3.5-16
CSPCSS-410-D3.5-19
CSPCSS-410-D3.5-25
CSPCSS-410-D4-13
CSPCSS-410-D4-16
CSPCSS-410-D4-19
CSPCSS-410-D4-25
CSPCSS-410-D4-30
CSPCSS-410-D4-35
CSPCSS-410-D4-40
CSPCSS-410-D4-45
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

₹ 14,400.00

1 Pack(s)

1,500 Pieces Per Package

11 Day(s) or more 3.513

₹ 15,600.00

1 Pack(s)

1,500 Pieces Per Package

11 Day(s) or more 3.516

₹ 12,000.00

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more 3.519

₹ 14,400.00

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more 3.525

₹ 7,200.00

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more 413

₹ 8,000.00

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more 416

₹ 8,800.00

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more 419

₹ 5,200.00

1 Pack(s)

500 Pieces Per Package

11 Day(s) or more 425

₹ 6,400.00

1 Pack(s)

500 Pieces Per Package

11 Day(s) or more 430

₹ 7,600.00

1 Pack(s)

500 Pieces Per Package

11 Day(s) or more 435

₹ 7,040.00

1 Pack(s)

400 Pieces Per Package

11 Day(s) or more 440

₹ 7,680.00

1 Pack(s)

400 Pieces Per Package

11 Day(s) or more 445

Loading...

  1. 1

Basic Information

Type Course Thread Material SUS410 Sales Unit Box/package