(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (1000 pc(s). included)
Loading...
Type | Course Thread | Thread Nominal (M) | 4 |
---|---|---|---|
Length | 13 | Material | [Stainless] SUS410 |
Surface Treatment | Silver / copper / tin plated | Surface Treatment (Details) | Tin plating |
Sales Unit | Box/package | - | - |
Japanese Only
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Type | Course Thread | Thread Nominal (M) | 4 |
---|---|---|---|
Length | 13 | Material | [Stainless] SUS410 |
Surface Treatment | Silver / copper / tin plated | Surface Treatment (Details) | Tin plating |
Sales Unit | Box/package | - | - |
Pkg. (1000 pc(s). included)
Loading...
Type | Course Thread | Thread Nominal (M) | 4 |
---|---|---|---|
Length | 13 | Material | [Stainless] SUS410 |
Surface Treatment | Silver / copper / tin plated | Surface Treatment (Details) | Tin plating |
Sales Unit | Box/package | - | - |
[Type] Coarse thread
[Screw nominal designation (M)] 4
[Material] SUS410
[Surface treatment] Silver, copper, tin plating
[Surface treatment] (detail) tin plated
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 13, 16, 19, 25, 30, 35, 40, 45
Pkg. (1000 pc(s). included)
Loading...
Type | Course Thread | Thread Nominal (M) | 4 |
---|---|---|---|
Length | 13 | Material | [Stainless] SUS410 |
Surface Treatment | Silver / copper / tin plated | Surface Treatment (Details) | Tin plating |
Sales Unit | Box/package | - | - |
Japanese Only
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Pkg. (1000 pc(s). included)
Loading...
Type | Course Thread | Thread Nominal (M) | 4 |
---|---|---|---|
Length | 13 | Material | [Stainless] SUS410 |
Surface Treatment | Silver / copper / tin plated | Surface Treatment (Details) | Tin plating |
Sales Unit | Box/package | - | - |
Type | Course Thread | Thread Nominal (M) | 4 | Material | SUS410 |
---|---|---|---|---|---|
Surface Treatment | Silver / copper / tin plated | Surface Treatment (Details) | Tin plating | Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part CSPPNS-410GSN-D4-13 in the Pan Head Tin Plating Stainless Steel SUS410 Screw series.
Part Number |
---|
CSPPNS-410GSN-D4-16 |
CSPPNS-410GSN-D4-19 |
CSPPNS-410GSN-D4-25 |
CSPPNS-410GSN-D4-30 |
CSPPNS-410GSN-D4-35 |
CSPPNS-410GSN-D4-40 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|
₹ 10,400.00 | 1,000 Pieces Per Package | 1 Pack(s) | 19 Day(s) or more | 16 | ||
₹ 11,200.00 | 1,000 Pieces Per Package | 1 Pack(s) | 19 Day(s) or more | 19 | ||
₹ 6,400.00 | 500 Pieces Per Package | 1 Pack(s) | 19 Day(s) or more | 25 | ||
₹ 7,600.00 | 500 Pieces Per Package | 1 Pack(s) | 19 Day(s) or more | 30 | ||
₹ 9,600.00 | 500 Pieces Per Package | 1 Pack(s) | 19 Day(s) or more | 35 | ||
₹ 8,320.00 | 400 Pieces Per Package | 1 Pack(s) | 19 Day(s) or more | 40 |
Part Number |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy