(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Hit Nail 38S

Stainless Steel Hit Nail 38S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A newly introduced low-cost type for the hit nail series, which has a well-established reputation.
· With the same durability as conventional models, this dedicated nail provides practical strength for mounting lightweight objects such as saddles, gutters, and plates, while reducing costs.
· Provides the same excellent workability: pilot holes are not required, and all you need is a single hammer to pound it into place.

 
Part Number
HNS-SUS-D3.5-38
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 57.98

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other concrete screws Length 38 Material Stainless Steel
Sales Unit Box/package Nominal of Thread (D) 3.5

Please check the type/dimensions/specifications of the part HNS-SUS-D3.5-38 in the Stainless Steel Hit Nail 38S series.