(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Concrete Plug Value Pack【30-100 Pieces Per Package】

Concrete Plug Value Pack
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      704₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Effective for close connections.
· Includes a fit mechanism for fixing materials in place firmly.

Concrete Plug Value Pack
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      704₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CPVPF5-ST-D5-25
CPVPF6-ST-D6-30
CPVPF8-ST-D8-40
CPVPF10-ST-D10-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength Plug Diameter
(mm)

₹ 729.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 255

₹ 704.00

1 Pack(s)

80 Pieces Per Package

5 Day(s) or more 306

₹ 729.60

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 408

₹ 720.00

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 5010
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength Plug Diameter
(mm)

Loading...

  1. 1

Basic Information

Type Plug Material Nylon Surface Treatment Fabric
Surface Treatment (Details) Fabric Sales Unit Box/package
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list