(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Mechanical Nut 3-Part for Hollow Architectural Materials【10-50 Pieces Per Package】

Mechanical Nut 3-Part for Hollow Architectural Materials
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,768₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Characteristic in that a large nut that uses the surface as a support.
· Compatible with hollow architectural materials ALC with a plate thickness 10 to max 65 mm.
· Can be used with a commercially available 3-part bolt or flanged standing pipe.

 
Part Number
MN36500
MN36550
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship1 Box Capacity
(piece)

₹ 1,767.53

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 10

₹ 8,459.38

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 50

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Surface Treatment Chromate Plating Screw Thread Types Metric coarse
Application / Functions Crimped Sales Unit Box/package Thread Nominal (inch) 3/8
Surface Treatment (Details) Chromate Plating