(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Dedicated tools not required (also ideal for accessory parts since caulking is not required).
· A nut goes on the rear side of the thick plate.
· Can be high tension fixated using a plate nut.
Part Number |
---|
MN00810 |
MNS0810 |
MNS1010 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|
₹ 2,944.00 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 8 | [Steel] SWCH Equivalent | Chromate Plating | [Chromate Plating] Chromate Plating | ||
₹ 3,475.20 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 8 | [Stainless] SUS304 | No | No | ||
₹ 9,356.80 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 10 | [Stainless] SUS304 | No | No |
Loading...
Screw Thread Types | Metric coarse | Application / Functions | Crimped | Sales Unit | Box/package |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy