(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster Pad (KC-280)

Adjuster Pad (KC-280)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,082₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Part Number
KC-280-60-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,081.87

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Body Material Steel Main Body Surface Treatment Electrophoresis Width W(mm) 24
Thread Length L1(mm) 70 Main Body Height E(mm) 97 Nominal of Thread M(mm) 16
Properties Standard Swivel Mechanism No

Please check the type/dimensions/specifications of the part KC-280-60-1 in the Adjuster Pad (KC-280) series.

X
whatsapp-qr whatsapp-icon