(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster Pad (KC-2716P)

Adjuster Pad (KC-2716P)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,510₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard adjuster pad with high versatility.
Designed with a long screw length, it can be fixed firmly.

[Features]
·The nominal thread size is M16.
·The bottom material is rubber.
·The swing angle of the main unit can be up to 10 degrees.
·Excellent corrosion resistance due to surface treatment.
[Applications]
·When you want to stabilize devices and jigs by preventing them from slipping or shaking.

Part Number
KC-2716P-16S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,510.40

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Nylon Swivel Angle θ(deg) 10
Height Adjusting Handle No Body Material Stainless Steel Main Body Surface Treatment Nickel Plating/Polishing
Thread Length L1(mm) 145 Main Body Height E(mm) 185 Nominal of Thread M(mm) 16
Properties Standard Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part KC-2716P-16S in the Adjuster Pad (KC-2716P) series.

X
whatsapp-qr whatsapp-icon