(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | [Rubber Foot Type] With Bottom Nylon |
---|---|---|---|
Swivel Angle θ(deg) | 10 | Height Adjusting Handle | No |
Body Material | [Steel] Steel | Main Body Surface Treatment | [Electroless Nickel Plating] Nickel Plating/Polishing |
Thread Length L1(mm) | 35 | Main Body Height E(mm) | 60 |
Nominal of Thread M(mm) | 8 | Properties | Standard |
Swivel Mechanism | Presence | - | - |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | [Rubber Foot Type] With Bottom Nylon |
---|---|---|---|
Swivel Angle θ(deg) | 10 | Height Adjusting Handle | No |
Body Material | [Steel] Steel | Main Body Surface Treatment | [Electroless Nickel Plating] Nickel Plating/Polishing |
Thread Length L1(mm) | 35 | Main Body Height E(mm) | 60 |
Nominal of Thread M(mm) | 8 | Properties | Standard |
Swivel Mechanism | Presence | - | - |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | [Rubber Foot Type] With Bottom Nylon |
---|---|---|---|
Swivel Angle θ(deg) | 10 | Height Adjusting Handle | No |
Body Material | [Steel] Steel | Main Body Surface Treatment | [Electroless Nickel Plating] Nickel Plating/Polishing |
Thread Length L1(mm) | 35 | Main Body Height E(mm) | 60 |
Nominal of Thread M(mm) | 8 | Properties | Standard |
Swivel Mechanism | Presence | - | - |
Standard adjuster pad with high versatility.
It is recommended when you want to stabilize firmly!
[Features]
·Lineup of 2 types of screw nominals, M8 and M12
·Bottom material is rubber
·The swing angle of the main body supports up to 10 degrees.
[Applications]
·When you want to stabilize devices and jigs by preventing them from slipping or shaking.
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | [Rubber Foot Type] With Bottom Nylon |
---|---|---|---|
Swivel Angle θ(deg) | 10 | Height Adjusting Handle | No |
Body Material | [Steel] Steel | Main Body Surface Treatment | [Electroless Nickel Plating] Nickel Plating/Polishing |
Thread Length L1(mm) | 35 | Main Body Height E(mm) | 60 |
Nominal of Thread M(mm) | 8 | Properties | Standard |
Swivel Mechanism | Presence | - | - |
Loading...
Loading...
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | [Rubber Foot Type] With Bottom Nylon |
---|---|---|---|
Swivel Angle θ(deg) | 10 | Height Adjusting Handle | No |
Body Material | [Steel] Steel | Main Body Surface Treatment | [Electroless Nickel Plating] Nickel Plating/Polishing |
Thread Length L1(mm) | 35 | Main Body Height E(mm) | 60 |
Nominal of Thread M(mm) | 8 | Properties | Standard |
Swivel Mechanism | Presence | - | - |
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Nylon | Swivel Angle θ(deg) | 10 |
---|---|---|---|---|---|
Height Adjusting Handle | No | Body Material | Steel | Main Body Surface Treatment | Nickel Plating/Polishing |
Thread Length L1(mm) | 35 | Main Body Height E(mm) | 60 | Nominal of Thread M(mm) | 8 |
Properties | Standard | Swivel Mechanism | Presence |
Please check the type/dimensions/specifications of the part KC-2710P-1M in the Adjuster Pad (KC-2710P) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy