(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
• Optimal for various sliding doors and conveyor rollers. Heavy duty specifications.
• R-type products have target rails with a rounded shape, reducing residual shavings.
U Groove Guide Rollers (Double Bearings) external appearance
U Groove Guide Rollers (Double Bearings) dimensional drawing
Part Number | Do | D | R | D1 | L | d | d1 | d2 | A | B | Bearing No. | Mass (g) | Applicable Roller Screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GRL40S2-R | 40 | 30 | R7.5 | 45 | 23 | 8 | 22 | 18 | 4.5 | 14 | 608ZZ × 2 | 140 | RLB0814 |
GRL50S2-R | 50 | 38 | R10.5 | 59 | 27 | 10 | 26 | 22 | 5.5 | 16 | 6000ZZ × 2 | 255 | RLB1016 |
GRL60S2-R | 60 | 44 | R11.5 | 67 | 33 | 12 | 32 | 26 | 6.5 | 20 | 6201ZZ × 2 | 440 | RLB1220 |
GRL70S2-R | 70 | 51 | R14.5 | 80 | 39 | 15 | 35 | 29 | 8.5 | 22 | 6202ZZ × 2 | 700 | RLB1522 |
Bearing No. | Basic Dynamic Rated Load Cr(N) | Basic Static Rated Load Cor(N) |
---|---|---|
608ZZ × 2 | 5,340 | 2,200 |
6000ZZ × 2 | 7,370 | 3,190 |
6201ZZ × 2 | 11,010 | 4,940 |
6202ZZ × 2 | 12,390 | 5,990 |
Part Number |
---|
GRL40S2-R |
GRL50S2-R |
GRL60S2-R |
GRL70S2-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Roller Width (mm) |
---|---|---|---|---|---|---|---|
₹ 2,368.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 40 | 23 | ||
₹ 2,704.63 | 1 Piece(s) | Same day | 10 | 50 | 27 | ||
₹ 3,452.07 | 1 Piece(s) | 5 Day(s) or more | 10 | 60 | 33 | ||
₹ 3,887.62 | 1 Piece(s) | 6 Day(s) or more | 10 | 70 | 39 |
Part Number |
---|
Loading...
Shaft Type | No axis (round hole) | Roller Type | Type R | Bearing | Double |
---|---|---|---|---|---|
Bearing Material | Steel | Roller Material | S45C | Lining Material | Without lining |
Surface Treatment | Electroless Nickel Plating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy