Steel Multi-Purpose L-Type Bracket

Part Number

Configured Part Number is shown.

247-150

 
Part Number
247-150
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Material Steel
Finish Electrogalvanizing Size t(mm) 3 Size W(mm) 30
Size L1(mm) 40 Size L2(mm) 80 Size P1(mm) 16
Size P2(mm) 10 Size P3(mm) 50 Size P4(mm) 35
Specifications of Hole Size and Position(φ) 4.3 Loose Hole ×1 7×30 Loose Hole ×2 7×20
Load Capacity(kgf) 25

Please check the type/dimensions/specifications of the part 247-150 in the Steel Multi-Purpose L-Type Bracket series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)