(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flag Hinge with SUS Surface

Flag Hinge with SUS Surface
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail
Part Number
127-146
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,050.49

1 Piece(s) 11 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Length(mm) 127 / 133 Width(mm) 102 Body Material SUS304
Main Body Type Detachable Hinges Operating Environment Standard Mounting Method Screw
Additional Function No Mounting Screw Hole Type Round hole / Countersinks Detachable, Flag Hinge Type Flag Type
Applied Load(N) 441.3 Main Body Surface Treatment Hair line Reversed For Right Side
Opening Angle θ(deg) 180 The number of holes 10 Number of Applicable Wood Screws(piece) 10
Load Capacity (when Using 2)(kgf) 45 Qty. 2
X
whatsapp-qr whatsapp-icon
Close

Comparison list