(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iron KAKUSUTACHI (HLF)【300-500 Pieces Per Package】

Iron KAKUSUTACHI (HLF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,792₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A screw for single-action fastening of square-shaped studs (square studs) to light gauge steel interior bases.
[Features]
·Can be used for any combination of square stud installation methods.
·Applicable to combination of square studs and wood studs, and the screw head can be embedded smoothly.
[Application]
·For square studs, wood studs, etc.

Part Number
3W-3.8X51X45
3W-3.8X58X45
3W-3.8X65X45
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength Size
(mm)
Number of pieces

₹ 2,336.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10513.8X51X45500X10

₹ 1,792.00

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 10583.8X58X45400X10

₹ 2,188.80

1 Pack(s)

300 Pieces Per Package

5 Day(s) or more 10653.8X65X45300X10

Loading...

  1. 1

Basic Information

Type Connection fitting bolt Thread Nominal (M) 3.8 Material Steel
Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White Mounting Hole Shape Phillips
Sales Unit Box/package