(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Countersunk Head Stainless Steel SUSXM7 Alcoarse Screw

Countersunk Head Stainless Steel SUSXM7 Alcoarse Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      55₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Type] Other concrete screw
[Screw nominal designation (M)] 6
[Material] Stainless steel
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw diameter (mm)] 5.7
[Length] 45, 65
[Size (mm)] 6.0X45, 6.0X65

Part Number
AC-SUS-6X45
AC-SUS-6X65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength Size
(mm)
Number of pieces

₹ 55.09

1 Piece(s) 5 Day(s) or more 10456.0X45300X10

₹ 70.29

1 Piece(s) 5 Day(s) or more 10656.0X65200X10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength Size
(mm)
Number of pieces

Loading...

  1. 1

Basic Information

Type Other concrete screws Thread Nominal (M) 6 Material Stainless Steel
Surface Treatment No Surface Treatment (Details) No Mounting Hole Shape Phillips
Sales Unit Box/package Thread Diameter(mm) 5.7
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list