(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insertion Tool for Ensat and Gripp, for Machine Processing, 629 Type

Insertion Tool for Ensat and Gripp, for Machine Processing, 629 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      60,819₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A tool for machine processing inserts. Size / internal screw d1 (mm) 14 18 size / internal screw d1 (mm) 14 18

Part Number
629-000146-000
629-000187-000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize/Internal Thread d1
(mm)

₹ 60,819.22

1 Piece(s) 15 Day(s) or more 14

₹ 62,842.44

1 Piece(s) 15 Day(s) or more 18
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize/Internal Thread d1
(mm)

Loading...

  1. 1

Basic Information

Type Tool (Maximum) Body Diameter(φ) 50
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list