(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Placon 40 Series GP4050D

Placon 40 Series GP4050D
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      207,353₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

Product Description

[Features]
· A wide variety of Placon products are available. No matter the purpose-be it for matching the size or shape of the workpiece, or be it for improving workability or productivity-the right type of product is available.

 
Part Number
GP4050D-3
GP4050D-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Length
(m)

₹ 207,353.00

1 Piece(s) 6 Day(s) or more 103

₹ 209,799.00

1 Piece(s) 6 Day(s) or more 104

Loading...

  1. 1

Basic Information

Roller Diameter(mm) 43 Roller Width(mm) 25 Roller Color White
X
whatsapp-qr whatsapp-icon