(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUH Pipe

SUH Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      202,228₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

Product Description

[Features]
· A cost effective and environment friendly pipe finished with a special coating.
· The development of the embossed joint enables commercialization and recycling.

 
Part Number
S2807-PF-4
S2812-PF-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Thickness
(mm)

₹ 202,228.00

1 Piece(s) 7 Day(s) or more 100.7

₹ 204,329.00

1 Piece(s) 7 Day(s) or more 101.2

Loading...

  1. 1

Basic Information

Specifications Standard Pipe Material AISI439 O.D.(Ø) 28
Length(mm) 4000 Shape Straight
X
whatsapp-qr whatsapp-icon