(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Advanced functionality and performance in a super-compact design.
Reduce footprint in the control panel.
The super-compact SMARTSTEP is now even smaller.
The footprint has been reduced by 52%. This helps to reduce control panel size.
Can be mounted onto a DIN Rail in a single step for easier assembly.
Part Number |
---|
R7D-BP01H |
R7D-BP01L |
R7D-BP02H |
R7D-BP02HH |
R7D-BP02L |
R7D-BP04H |
R7D-BPA5L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage Specifications | Power Supply | Output (W) |
---|---|---|---|---|---|---|---|
₹ 44,469.09 | 1 Piece(s) | 94 Day(s) or more | AC200 Type | Single-phase/ Three-phase | 50/100 | ||
₹ 44,469.09 | 1 Piece(s) | 94 Day(s) or more | AC100 Type | Single-phase | 100 | ||
₹ 44,469.09 | 1 Piece(s) | 31 Day(s) or more | AC200 Type | Three-Phase | 200 | ||
₹ 51,216.67 | 1 Piece(s) | 30 Day(s) or more | AC200 Type | Single-phase | 200 | ||
₹ 51,216.67 | 1 Piece(s) | 31 Day(s) or more | AC100 Type | Single-phase | 200 | ||
₹ 51,216.67 | 1 Piece(s) | 31 Day(s) or more | AC200 Type | Single-phase/ Three-phase | 400 | ||
₹ 44,469.09 | 1 Piece(s) | 65 Day(s) or more | AC100 Type | Single-phase | 50 |
Loading...
Type | Driver Unit |