(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Multilayer pressure reducing valve

Multilayer pressure reducing valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,706₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Some circuits can be set to a lower pressure than the main circuit.
·Even if the pressure in the inlet circuit fluctuates, the reduced outlet pressure maintains constant pressure.
·ISO standard compliant (ISO4401).

 
Part Number
MPRV-3-PP-14-K-N-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,706.00

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 25 Max. Flow(L/min) 40 Pressure Adjustment Range(MPa) 1~14

Please check the type/dimensions/specifications of the part MPRV-3-PP-14-K-N-10 in the Multilayer pressure reducing valve series.