(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type to the 48 x 96 mm size lineup.
[Features]
·A white PV display with a height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) has been adopted to improve visibility.
·Realization of high-speed sampling of 50 ms.
·For the 48 x 96 mm size, in addition to the screw terminal block, you can also select from the push-in Plus terminal block type that reduces wiring man-hours.
·Slim body with a depth of 60 mm (screw terminal block type).
·Easy connection with PLC by programless communication function. It is also possible to link between temperature controllers via component communication.
·A tool port is provided not only on the top of the main unit, but also on the front, and by connecting it to a computer using a communication conversion cable (sold separately), settings can be made without wiring the power supply. Easy setting from CX-Thermo (sold separately).
Part Number |
---|
E5EC-CX2ASM-013 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Specifications | Communication | Remote SP input | Transmission input | Transmission Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 28,724.87 | 1 Piece(s) | 5 Day(s) or more | Current | 1 | Key input | No | 100 to 240 VAC | Linear current output | No | 2 independent | Screw terminal Block Type | 6 | None | 48×96 mm | None | Presence | Presence | - |
Loading...
Input Method | Thermocouple / Platinum temperature measuring resistor / Non-Contact Temperature Sensor / Voltage / Current | Control Method | ON/OFF Control / PID control with auto tuning | Number of Input Points(pcs.) | 1 |
---|---|---|---|---|---|
Input type | Full multi-input |
Please check the type/dimensions/specifications of the part E5EC-CX2ASM-013 in the Temperature Controller (Digital Control Meter) [E5EC/AC] series.
Part Number |
---|
E5AC-CX2ASM-013 |
E5AC-CX4ASM-000 |
E5AC-PR4ASM-000 |
E5EC-CX2DSM-000 |
E5EC-CX2DSM-004 |
E5EC-CX2DSM-005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Specifications | Communication | Remote SP input | Transmission input | Transmission Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 39,851.24 | 1 Piece(s) | 6 Day(s) or more | Current | 1 | Key input | No | 100 to 240 VAC | Linear Current Output | No | 2 independent | Screw terminal Block Type | 6 | None | 96×96 mm | None | Presence | Presence | - | ||
₹ 35,373.65 | 1 Piece(s) | 6 Day(s) or more | Current | 1 | Key input | No | 100 to 240 VAC | Linear Current Output | No | 4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common) | Screw terminal Block Type | None | None | 96×96 mm | None | None | None | - | ||
₹ 37,613.11 | 1 Piece(s) | 7 Day(s) or more | Position Proportional | 2 | Key input | No | 100 to 240 VAC | Relay Output for Position Proportion | Relay Output for Position Proportion | 4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common) | Screw terminal Block Type | None | None | - | None | None | - | None | ||
₹ 22,607.85 | 1 Piece(s) | 5 Day(s) or more | Current | 1 | Key input | No | 24 VAC/DC | Linear current output | No | 2 independent | Screw terminal Block Type | None | None | 48×96 mm | None | None | None | - | ||
₹ 30,066.95 | 1 Piece(s) | 5 Day(s) or more | Current | 1 | Key input | No | 24 VAC/DC | Linear current output | No | 2 independent | Screw terminal Block Type | 2 | None | 48×96 mm | RS-485 | None | None | - | ||
₹ 22,255.77 | 1 Piece(s) | 55 Day(s) or more | Current | 1 | Key input | No | 24 VAC/DC | Linear current output | No | 2 independent | Screw terminal Block Type | 4 | None | 48×96 mm | None | None | None | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy