(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Temperature Controller (Digital Control Meter) [E5EC/AC] (Part Number)

Temperature Controller (Digital Control Meter) [E5EC/AC]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,825₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type to the 48 x 96 mm size lineup.
[Features]
·A white PV display with a height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) has been adopted to improve visibility.
·Realization of high-speed sampling of 50 ms.
·For the 48 x 96 mm size, in addition to the screw terminal block, you can also select from the push-in Plus terminal block type that reduces wiring man-hours.
·Slim body with a depth of 60 mm (screw terminal block type).
·Easy connection with PLC by programless communication function. It is also possible to link between temperature controllers via component communication.
·A tool port is provided not only on the top of the main unit, but also on the front, and by connecting it to a computer using a communication conversion cable (sold separately), settings can be made without wiring the power supply. Easy setting from CX-Thermo (sold separately).

 
Part Number
E5AC-CX4ASM-000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Specifications Communication Remote SP input Transmission input Transmission Output

₹ 35,373.65

1 Piece(s) 6 Day(s) or more Current1Key inputNo100 to 240 VACLinear Current OutputNo4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block TypeNoneNone96×96 mmNoneNoneNone-

Loading...

  1. 1

Basic Information

Input Method Thermocouple / Platinum temperature measuring resistor / Non-Contact Temperature Sensor / Voltage / Current Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1
Input type Full multi-input