(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Anchor Bolt

Anchor Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      169₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Binds bases and foundation concrete.

[Features]
· The material is iron with bright chromate plating.
· Tightening base and foundation concrete.

 
Part Number
4979874002204
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 168.78

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt Thread Diameter(inch) 3/8 JAN code 4979874002204
Qty. 1 Material Iron (Bright Chromate Plating) Attaching Object Tightening base and foundation concrete
Full Length(mm) 150