(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Separating Bottom

Separating Bottom
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,754₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

This separate bottom, used as the center part of the bottom of bowls such as stepped types, is formed separately from the bowl.
Although it rotates depending upon the workpieces in the bowl, its structure prevents most vibration. It is also effective in lowering noise, reducing workpiece damage, and reducing speed inconsistencies.
If this product is ordered, only the separate bottom will be sent. The bowl in the picture is not included.

Part Number
K-PS-25L
K-PS-25S
K-PS-32L
K-PS-32S
K-PS-40L
K-PS-40S
K-PS-63S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Body Material Bottom angle θ Standard clearance
(mm)
Axial length

₹ 12,754.05

1 Piece(s) 10 Day(s) or more N25SUS with damping material151.6Long axis (for bowl internal auxiliary hopper)

₹ 12,754.05

1 Piece(s) 10 Day(s) or more N25SUS with damping material151.6Short axis

₹ 20,203.76

1 Piece(s) 10 Day(s) or more N32SUS with damping material202Long axis (for bowl internal auxiliary hopper)

₹ 20,203.76

1 Piece(s) 10 Day(s) or more N32SUS with damping material202Short axis

₹ 24,342.49

1 Piece(s) 10 Day(s) or more N40Mild steel with SUS tightening152Long axis (for bowl internal auxiliary hopper)

₹ 24,342.49

1 Piece(s) 10 Day(s) or more N40Mild steel with SUS tightening152Short axis

₹ 97,184.09

1 Piece(s) 10 Day(s) or more G50/G63AL casting154Short axis
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Body Material Bottom angle θ Standard clearance
(mm)
Axial length

Loading...

  1. 1

Basic Information

Type Hopper
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list