(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Provides high speed for thin parts
A(φ mm) | 134 | B(φ mm) | 32 | Supply Direction | Clockwise |
---|---|---|---|---|---|
Number of Coils | 3 | Material | AL alloy | Standard storage capacity(ℓ) | 0.06 |
Bowl format | Disc |
Please check the type/dimensions/specifications of the part K-B10RD1301 in the Dish bowl series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy