(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lock, Dimpled Padlock, Same Key Number【3 Pieces Per Package】

Lock, Dimpled Padlock, Same Key Number
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,979₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Body Material - Brass / Vine Material· SUS304

 
Part Number
G-266
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 3,979.18

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Basic Information

Types Padlock Body Material Brass Hanger Material SUS304
Main Body Width(mm) 40 Full Length(mm) 63 Main Body Overall Length(mm) 33
Size D(mm) 30 Size E(mm) 34.8 Hanger diameter(φ mm) 6.4
Main Body Thickness(mm) 14.7 Header dimension(mm) W107×H120×D34 Part Name Dimple padlock 40 mm, 3 pieces of the same key number

Please check the type/dimensions/specifications of the part G-266 in the Lock, Dimpled Padlock, Same Key Number series.

X
whatsapp-qr whatsapp-icon